IESNA:LM-63-2002
[TEST]P1389509
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-14)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA6C-722-U-T4BC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1050mA 6xLight Square PACKAGE 70CRI 2200K FIXTURE w/ TYPE IV ANGLED BACKLIGHT CONTROL
[LAMP] (84) 2200K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 2.32A 278.3W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]2200K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]24251.3
TILT=NONE
84 -1 1 38 22 1 1 1.5000 1.0000 0.0000
1.000 1 278.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 69 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 40 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
157.4 203.4 426.4 1148.0 2223.7 3050.3 3588.2 4139.2 4834.5 5641.4 6481.0 7609.3 8796.6 9905.2 10994.1 11978.1 12653.7 12889.9 
12830.8 12352.0 11748.5 10889.2 10075.7 10259.4 11105.6 12096.1 12647.2 12712.8 12588.1 12430.7 11374.6 9787.1 6408.9 623.2 
170.6 85.3 59.0 0.0 
157.4 203.4 452.6 1134.8 2158.2 3056.8 3614.4 4113.0 4801.7 5582.3 6494.1 7543.7 8724.4 9938.0 11020.4 11991.2 12627.5 12863.6 
12791.5 12371.7 11728.8 10882.6 10141.3 10252.9 11112.2 12037.1 12640.6 12739.0 12601.2 12417.6 11459.9 9833.0 6690.9 
734.7 170.6 85.3 65.6 0.0 
157.4 203.4 413.3 1102.0 2046.6 2991.2 3522.6 4053.9 4723.0 5543.0 6435.1 7497.8 8567.0 9662.5 10580.8 11427.1 12115.8 12489.7 
12555.3 12279.8 11807.5 11315.5 10876.0 10718.6 11210.6 12122.4 12811.2 13106.3 13080.1 12968.6 12266.7 10810.4 8409.6 
1712.1 183.7 105.0 78.7 0.0 
157.4 196.8 367.3 964.3 1882.6 2728.8 3470.1 4021.1 4611.5 5464.3 6343.3 7353.5 8442.4 9446.0 10311.9 10981.0 11571.4 12128.9 
12548.8 12653.7 12509.4 12299.5 12174.9 12188.0 12417.6 13060.4 13782.0 14306.8 14438.0 14424.9 13900.1 12739.0 10344.7 
3837.4 203.4 131.2 105.0 0.0 
157.4 190.2 321.4 728.1 1528.4 2407.4 3201.1 3870.2 4467.2 5188.7 6100.6 7078.0 8094.7 9111.5 10095.4 10823.6 11387.7 11827.2 
12233.9 12509.4 12765.2 12824.3 12876.8 12981.7 13211.3 13637.7 14241.2 14752.8 14916.8 14975.9 14542.9 12889.9 10390.6 
6730.3 301.7 170.6 131.2 0.0 
157.4 190.2 288.6 616.6 1311.9 2158.2 3010.9 3732.5 4322.9 5024.8 5831.6 6854.9 7904.5 8940.9 9931.4 10731.7 11256.5 11643.5 
11938.7 12194.5 12424.1 12634.0 12824.3 13047.3 13362.2 13762.3 14339.6 14857.8 15028.3 15015.2 14247.7 12535.6 10692.4 
7530.6 898.7 190.2 150.9 0.0 
157.4 183.7 275.5 518.2 1102.0 1869.5 2709.2 3502.9 4158.9 4834.5 5588.9 6579.4 7543.7 8514.5 9531.3 10344.7 10994.1 11328.7 
11545.1 11787.8 12043.7 12292.9 12588.1 12922.7 13231.0 13677.0 14234.6 14759.4 14890.6 14706.9 13650.8 12161.7 10705.5 
7674.9 1777.7 223.0 170.6 0.0 
157.4 183.7 229.6 367.3 656.0 1246.3 1948.2 2663.3 3502.9 4250.7 4959.2 5661.0 6487.6 7392.8 8317.7 9268.9 10095.4 10653.0 11046.6 
11354.9 11656.6 11919.0 12201.1 12456.9 12706.2 12968.6 13421.2 13834.5 13775.4 13539.3 12601.2 11571.4 9865.8 7569.9 
4506.5 314.9 229.6 0.0 
157.4 177.1 196.8 249.3 367.3 583.8 997.1 1541.5 2158.2 2866.6 3607.9 4381.9 5149.4 5884.1 6638.4 7419.1 8278.4 9026.2 9780.6 
10403.7 10935.1 11387.7 11820.6 12194.5 12516.0 12798.0 12909.6 12811.2 12568.4 12292.9 11466.4 10423.4 8547.3 6395.7 4126.1 
1220.1 282.1 0.0 
157.4 170.6 177.1 196.8 223.0 275.5 360.8 492.0 688.8 1010.2 1430.0 1915.4 2459.9 2997.8 3660.3 4309.7 5051.0 5864.4 6723.7 7655.2 8599.8 
9459.1 10200.4 10797.3 11348.3 11761.6 12004.3 12004.3 11702.6 11381.1 9715.0 6664.7 3411.1 1620.3 833.1 288.6 275.5 0.0 
157.4 164.0 164.0 164.0 170.6 170.6 177.1 190.2 209.9 236.2 268.9 314.9 360.8 419.8 498.5 603.5 728.1 885.6 1102.0 1397.2 1803.9 2354.9 3168.4 
4158.9 5470.8 6815.6 7779.8 7937.3 7261.6 6461.3 4644.3 3201.1 2112.2 1141.4 393.6 72.2 19.7 0.0 
157.4 157.4 157.4 157.4 150.9 150.9 150.9 144.3 150.9 150.9 157.4 164.0 170.6 177.1 177.1 183.7 190.2 203.4 216.5 242.7 288.6 341.1 452.6 649.4 1010.2 
1653.1 2551.7 3161.8 2820.7 2368.1 1226.7 596.9 262.4 91.8 45.9 26.2 13.1 0.0 
157.4 157.4 150.9 144.3 137.8 131.2 124.6 124.6 118.1 118.1 118.1 118.1 111.5 111.5 105.0 98.4 91.8 78.7 78.7 72.2 72.2 72.2 72.2 65.6 59.0 65.6 
72.2 78.7 78.7 65.6 39.4 32.8 19.7 19.7 13.1 13.1 13.1 0.0 
157.4 150.9 137.8 124.6 118.1 105.0 98.4 91.8 85.3 78.7 72.2 65.6 52.5 45.9 39.4 26.2 19.7 19.7 13.1 13.1 13.1 6.6 6.6 6.6 6.6 6.6 6.6 6.6 6.6 6.6 0.0 6.6 6.6 
6.6 6.6 13.1 13.1 0.0 
157.4 137.8 124.6 111.5 105.0 91.8 85.3 72.2 59.0 52.5 39.4 32.8 26.2 19.7 13.1 6.6 6.6 6.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 6.6 6.6 
6.6 13.1 0.0 
157.4 137.8 118.1 105.0 91.8 78.7 65.6 52.5 32.8 26.2 19.7 13.1 13.1 6.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 6.6 6.6 6.6 
13.1 0.0 
157.4 131.2 111.5 91.8 78.7 65.6 45.9 32.8 19.7 13.1 13.1 6.6 6.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 6.6 6.6 6.6 
6.6 0.0 
157.4 124.6 105.0 91.8 72.2 52.5 39.4 26.2 13.1 13.1 6.6 6.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 6.6 6.6 6.6 6.6 
0.0 
157.4 124.6 105.0 85.3 72.2 45.9 32.8 19.7 13.1 6.6 6.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 6.6 6.6 6.6 
0.0 
157.4 131.2 105.0 85.3 72.2 45.9 32.8 19.7 13.1 6.6 6.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
157.4 131.2 105.0 85.3 72.2 45.9 32.8 26.2 19.7 13.1 6.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
157.4 131.2 105.0 85.3 72.2 52.5 39.4 26.2 19.7 13.1 6.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
